R30-3

R30-3
R30-3

FLANGE

Lead Time:  6 Weeks  *
each**

  • Flanges provide an easy, low cost method to mount the load square and concentric to the ball screw
  • See Dimensional drawing for part number specific demensions

Dimensions

dimensions
DimensionValue
[A]2.6 in
[B]0.53 in
[C]0.266 (4) 
[D]2.09 in
[TH]0.937-16 

Specifications

SpecificationsValue
MaterialSteel 
Temperature Max300 °F
Weight1.4 kg

Get Quote

*Please fill out the information below so we can best assist you: