RAB-13B24-M06

RAB-13B24-M06
RAB-13B24-M06

Brake, Friction, RAB-13, 45 mm Outside Diameter, 6.000 / 6.015 mm Bore, 24 Vdc, 1.0 Nm Static Torque

Lead Time:  60 Days

  • Red lead wire "+", Black lead wire "-"
  • Permanent magnet poweroff brake series that provides zero backlash stopping and/or holding of a load in the absence of power.
  • While the field (electromagnet) is fixed and prevented from rotating, the output hub assembly is secured to the shaft.
  • In the absence of power, the fixed and rotating components are engaged, thus stopping and/or holding the load.
  • When the coil is energized, rotating components are disengaged, thus allowing the shaft to freely rotate.
  • RoHS, REACH and UL Class F compliant.
  • Static or dynamic engagement.

Dimensions

dimensions
DimensionValue
[C] Hub ID Ø, Min/Max6.000 / 6.015 mm 
[D] Max7.0 mm 
[E] Max2.0 mm 

Specifications

SpecificationsValue
BurnishedBurnished 
FunctionBrake 
MaterialSteel 
Motion TypeHolding 
Power, Max10 W
Resistance Nominal57.6 Ω
Size13 
Voltage24 Vdc 
Weight0.15 kg

Performance

PerformanceValue
Static Torque1 Nm

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?