PMB-85B190-M35-MRD

PMB-85B190-M35-MRD
PMB-85B190-M35-MRD

Brake, Friction, Power-off Brake, PMB-85, 8.465 in Outside Diameter, 35.0 mm Bore, 190 Vdc, 1505 in-lbs Static Torque, Manual Release & Dust Cover


  • The PMB Series are a power-off, DC, spring set brake that provides a low-cost, multi-functional brake alternative for many application. The series offers superior torque to size ratio.
  • Torque adjustment collar allows the torque to be varied depending on application.
  • Engineered friction material on rotor assembly boosts maximum brake performance and extends life.
  • Brake easily mounts to motor or frame. Mounting hardware included with brake. Simple splined hub attaches to shaft with set screw and keyway provided.
  • Brake case design offers excellent heat dissipation.
  • Fully potted coils meet minimum requirements for class “F”insulation.
  • UL Recognized Component.
  • Splined hub with anti-rattle feature promotes quiet operation.

Dimensions

dimensions
DimensionValue
[a]0.016 in
[A]8.465 in
[B]3.78 in
[C] Hub ID Ø, Min/Max35.0 mm 
[D] Max38.8 mm 
[E] Max10 mm 
[F2]10.24 in
[G]2.441 in
[H]0.591 in
[J]0.354 in
[J] Number of
[K]0.433 in
[L]7.717 in
[M]1.378 in
[N]0.354 in 
[P1]3.937 in
[R]2.953 in
[RL]1.772 in
[T]0.374 in
[X]12 

Specifications

SpecificationsValue
FunctionBrake 
MaterialSteel 
Motion TypeHolding 
OptionManual Release & Dust Cover 
Size85 
Voltage190 Vdc 
Weight40 lb

Performance

PerformanceValue
RPM, Max1500 RPM
Static Torque1505 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?