MG10B176-C35X138S2

MG10B176-C35X138S2
MG10B176-C35X138S2

Linear Unit, Movopart M100, Belt Drive, Prism Guide, 0.20 mm Repeatability, 1030 mm Stroke, 1436 mm Overall Length, 350 mm between carriages, 176 mm Travel Per Shaft Rev, Shaft On Both Sides, Enhanced Wash Down Protection, 4.99 m/s Maximum Linear Speed, Superseded

Lead Time:  2 Weeks   *

  • Can be installed in any orientation
  • Self-adjusting stainless steel cover band
  • Patented self-adjusting prism slide guides
  • Wash down and enhanced wash down protected versions available

Dimensions

DimensionValue
[LA] Carriage Spacing350 mm
[Smax] Stroke1030 mm
Ltot1436 mm
Travel Per Shaft Rev176 mm

Specifications

SpecificationsValue
Belt TypeSTD8-50 
DriveBelt 
GuidePrism 
Profile size (width × height)108 x 100 mm 
Protection OptionEnhanced Wash Down Protection 
Shaft ConfigurationShaft On Both Sides 
Shaft OrientationRight Angle 
Shaft QuantityDouble Shafts 
Weight2.4 kg

Performance

PerformanceValue
Input speed, maximum1700 RPM
Maximum Acceleration40 m/s²
Maximum Linear Speed4.99 m/s
Repeatability0.20 mm

Get Quote

*Please fill out the information below so we can best assist you: