MG10B176-A00X054

MG10B176-A00X054
MG10B176-A00X054

Linear Unit, Movopart M100, Belt Drive, Prism Guide, 0.20 mm Repeatability, 165 mm Stroke, 596 mm Overall Length, Single Standard Carriage, 176 mm Travel Per Shaft Rev, Shaft On Both Sides, 4.99 m/s Maximum Linear Speed, Superseded

Lead Time:  2 Weeks   *

  • Can be installed in any orientation
  • Self-adjusting stainless steel cover band
  • Patented self-adjusting prism slide guides
  • Wash down and enhanced wash down protected versions available

Dimensions

dimensions
DimensionValue
[Smax] Stroke165 mm
Ltot596 mm
Travel Per Shaft Rev176 mm

Specifications

SpecificationsValue
Belt TypeSTD8-50 
Carriage TypeSingle Standard Carriage 
DriveBelt 
GuidePrism 
Profile size (width × height)108 x 100 mm 
Protection OptionStandard Protection 
Shaft ConfigurationShaft On Both Sides 
Shaft OrientationRight Angle 
Shaft QuantityDouble Shafts 
Weight15.4 kg

Performance

PerformanceValue
Input speed, maximum1700 RPM
Maximum Acceleration40 m/s²
Maximum Linear Speed4.99 m/s
Repeatability0.20 mm

Get Quote

*Please fill out the information below so we can best assist you: