MG10B176-A00Q198

MG10B176-A00Q198
MG10B176-A00Q198

Linear Unit, Movopart M100, Belt Drive, Prism Guide, 0.20 mm Repeatability, 1605 mm Stroke, 2036 mm Overall Length, Single Standard Carriage, 176 mm Travel Per Shaft Rev, Shaft On Right Side, 4.99 m/s Maximum Linear Speed, Superseded

Lead Time:  2 Weeks   *

  • Can be installed in any orientation
  • Self-adjusting stainless steel cover band
  • Patented self-adjusting prism slide guides
  • Wash down and enhanced wash down protected versions available

Dimensions

dimensions
DimensionValue
[Smax] Stroke1605 mm
Ltot2036 mm
Travel Per Shaft Rev176 mm

Specifications

SpecificationsValue
Belt TypeSTD8-50 
Carriage TypeSingle Standard Carriage 
DriveBelt 
GuidePrism 
Profile size (width × height)108 x 100 mm 
Protection OptionStandard Protection 
Shaft ConfigurationShaft On Right Side 
Shaft OrientationRight Angle 
Shaft QuantitySingle Shaft 
Weight32.1 kg

Performance

PerformanceValue
Input speed, maximum1700 RPM
Maximum Acceleration40 m/s²
Maximum Linear Speed4.99 m/s
Repeatability0.20 mm

Get Quote

*Please fill out the information below so we can best assist you: