- Home
- Products
-
Part Numbers
-
Clutch and Brake
-
Friction Products
-
Clutches (Couplings)
-
MCS/MBF Metric
- MCS-50U24-M25
MCS-50U24-M25
Can't find what you're looking for? Go to the Product Selector
MCS-50U24-M25
Clutch, Friction, Metric Shaft Mounted Clutch, MCS-50, 133 mm Outside Diameter, 25 mm Bore, 24 Vdc, 45 Nm Static Torque
Lead Time:
60 Days
-
These units are available for low, medium and high volumes.
-
Zero Backlash design
-
Static or Dynamic engagement
-
RoHS compliant
Dimension | Value |
[A] | 133 mm |
[B] | 44.5 mm |
[C] Hub ID Ø, Min/Max | 25 mm |
[D] Max | 3 mm |
[E] Max | 8 mm |
[F2] | 85 mm |
[H] | 16 mm |
[J] | 6.1 mm |
[J] Number of | 3 |
[K] | 2 mm |
[L] | 95 mm |
[L2] | 77.5 mm |
[N] | 6.5 mm |
[R] | 61.5 mm |
Specifications | Value |
Function | Clutch |
Material | Steel |
Motion Type | Starting |
Size | 50 |
Voltage | 24 Vdc |
Weight | 2.9 kg |