- Home
- Products
-
Part Numbers
-
Clutch and Brake
-
Friction Products
-
Clutches (Couplings)
-
MCS/MBF Metric
- MCS-40U24-M20
MCS-40U24-M20
Can't find what you're looking for? Go to the Product Selector
MCS-40U24-M20
Clutch, Friction, Metric Shaft Mounted Clutch, MCS-40, 106 mm Outside Diameter, 20 mm Bore, 24 Vdc, 22 Nm Static Torque
Lead Time:
60 Days
-
These units are available for low, medium and high volumes.
-
Zero Backlash design
-
Static or Dynamic engagement
-
RoHS compliant
Dimension | Value |
[A] | 106 mm |
[B] | 39.5 mm |
[C] Hub ID Ø, Min/Max | 20 mm |
[D] Max | 2.5 mm |
[E] Max | 6 mm |
[F2] | 70 mm |
[H] | 16 mm |
[J] | 5.1 mm |
[J] Number of | 3 |
[K] | 2 mm |
[L] | 76 mm |
[L2] | 62.5 mm |
[N] | 6.5 mm |
[R] | 51.5 mm |
Specifications | Value |
Function | Clutch |
Material | Steel |
Motion Type | Starting |
Size | 40 |
Voltage | 24 Vdc |
Weight | 1.6 kg |