MBRP-30B24-M12-MR

MBRP-30B24-M12-MR
MBRP-30B24-M12-MR

Brake, Friction, Metric Power off Brake, MBRP-30, 75 mm Outside Diameter, 12 mm Bore, 24 Vdc, 4.00 Nm Static Torque, Manual Release


  • The MBRP Series are a power-off, DC, spring set brake that provides a low-cost, multi-functional brake alternative for many applications. The series offers five frame sizes: 15, 19, 22, 26 & 30 and a superior torque to size ratio. Many extra features are offered with this versatile product series.
  • Engineered friction material on rotor assembly boosts maximum brake performance and extends life.
  • Brake easily mounts to motor or frame. Simple square drive hub attaches to shaft with set screw and keyway provided.
  • Fully potted coils meet minimum requirements for class “F”insulation.
  • UL Recognized Component
  • Square drive hub with anti-rattle feature promotes quiet operation.
  • RoHS compliant
  • Manual release lever provides override to release brakes in the absence of power

Dimensions

dimensions
DimensionValue
[A]75 mm
[B]36 mm
[C] Hub ID Ø, Min/Max12 mm 
[D] Max1.50 mm 
[E] Max4.00 mm 
[F2]80 mm
[G]28 mm
[H]20 mm
[J]4.50 mm
[J]9 mm
[J] Number of
[L]66 mm
[M]14 mm
[N]80 mm
[R]36 mm
[RL]14 mm

Specifications

SpecificationsValue
FunctionBrake 
MaterialSteel 
Motion TypeHolding 
OptionManual Release 
Size30 
Voltage24 Vdc 
Weight0.36 kg

Performance

PerformanceValue
Static Torque4 Nm

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?