MBRP-15B12-M5

MBRP-15B12-M5
MBRP-15B12-M5

Brake, Friction, Metric Power off Brake, MBRP-15, 37 mm Outside Diameter, 5 mm Bore, 12 Vdc, 0.24 Nm Static Torque


  • The MBRP Series are a power-off, DC, spring set brake that provides a low-cost, multi-functional brake alternative for many applications. The series offers five frame sizes: 15, 19, 22, 26 & 30 and a superior torque to size ratio. Many extra features are offered with this versatile product series.
  • Engineered friction material on rotor assembly boosts maximum brake performance and extends life.
  • Brake easily mounts to motor or frame. Simple square drive hub attaches to shaft with set screw and keyway provided.
  • Fully potted coils meet minimum requirements for class “F”insulation.
  • UL Recognized Component
  • Square drive hub with anti-rattle feature promotes quiet operation.
  • RoHS compliant

Dimensions

dimensions
DimensionValue
[A]37 mm
[B]32 mm
[C] Hub ID Ø, Min/Max5 mm 
[G]13.5 mm
[J]6 mm
[J]3 mm
[J] Number of
[L]32 mm
[M]9 mm
[R]18 mm

Specifications

SpecificationsValue
FunctionBrake 
MaterialSteel 
Motion TypeHolding 
Size15 
Voltage12 Vdc 
Weight0.091 kg

Performance

PerformanceValue
Static Torque0.24 Nm

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?