- Home
- Products
-
Part Numbers
-
Clutch and Brake
-
Friction Products
-
Clutches (Couplings)
-
MCS/MBF Metric
- MBF-26U24-M12S
MBF-26U24-M12S
Can't find what you're looking for? Go to the Product Selector
MBF-26U24-M12S
Brake, Friction, Metric Brake, MBF-26, 63 mm Outside Diameter, 12 mm Bore, 24 Vdc, 5.5 Nm Static Torque, Short Hub
Lead Time:
80 Days
-
These units are available for low, medium and high volumes.
-
Zero Backlash design
-
Static or Dynamic engagement
-
RoHS compliant
Dimension | Value |
[A] | 63 mm |
[B] | 25.5 mm |
[C] Hub ID Ø, Min/Max | 12 mm |
[D] Max | 1.5 mm |
[E] Max | 4 mm |
[F] | 80 mm |
[G] | 35 mm |
[H] | 18 mm |
[J] | 5 mm |
[K] | 2.1 mm |
[L] | 72 mm |
Specifications | Value |
Function | Brake |
Material | Steel |
Motion Type | Holding |
Option | Short Hub |
Size | 26 |
Voltage | 24 Vdc |
Weight | 0.32 kg |