- Home
- Products
-
Part Numbers
-
Lifting Columns
-
LC1600
- LC1600N24-300480NE
LC1600N24-300480NE
Can't find what you're looking for? Go to the Product Selector
LC1600N24-300480NE
Lifting Column, LC, Lead Screw Drive, 24 Vdc, 300 mm Stroke, 1600 N, Encoder
Lead Time:
2500 Days
-
Low weight and quiet operation
-
Self supporting column in extruded anodized aluminum
-
High load torque capability
-
Maintenance free for life
-
Thomson Whispertrak™ drive technology
Dimension | Value |
[L] | 480 mm |
[S] | 300 mm |
Specifications | Value |
Cable length | 1900 mm |
Connection | Flying Leads |
Connector Type | Molex 8 pin plug |
Drive | Lead Screw |
Feedback | Encoder |
IP Rating | IP44 |
Nominal Stroke | 300 mm |
Temperature Max | 0 °C |
Temperature Min | 40 °C |
Voltage | 24 Vdc |
Weight | 10.7 kg |