KGS-1605-023-RH - Product Superseded

Product KGS-1605-023-RH is now a superseded item. We suggest replacing with item KGS-1605-P5-RH-6000. Contact us with any further questions.

KGS-1605-023-RH
Ball Screw

Ball Screw, 16 mm X 5 mm, Thread Direction: Right Hand, Number Of Starts: 1

Lead Time:  2 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.

  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.
  • *See Related Products for compatible ball nut options

Dimensions

Dimensions
Dimension Value
D1 15.55 mm (0.612 in)
D2 12.88 mm (0.507 in)
D3 12.00 mm (0.472 in)

Specifications

Specification Value
Diameter 16 mm
Root Diameter 12.900 mm (0.508 in)
Lead 5.0 mm
Threaded Screw Length 6,000.00 mm
Number Of Starts 1
Material Alloy Steel
End Journal Bearing Size 12 mm
Thread Type Rolled
Total Weight 0.001 kg/mm

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?