KGF-N-1605-RH-E-EE

KGF-N-1605-RH-E-EE
KGF-N-1605-RH-E-EE

KGF-N-1605-RH-E-EE, Ball Nut Only, KGF Style, 16 mm X 5 mm, RH, Flange, Wiper, 0.08 Nut Backlash, Maximum, Steel, 9.3 kN Load, Dynamic


  • Nut Only, Screw Sold Separately
  • Replaced by KGF-N-1605-RH-EE in North America or in Europe part number 0215200047
  • Available in three preload classes (Type Z1, Z2, Z3) Z1 – light preload to 1 – 2% Z2 – no preload, clearance held to max indicated in table (standard unless specified) Z3 – no preload, clearance held to max .05mm

Dimensions

dimensions
DimensionValue
[D1]28 mm
[D4]38 mm
[D5]5.5 mm
[D6]48 mm
[G]M6 
[L1]8 mm
[L10]6 mm
[L2]44 mm
[L7]12 mm
[L9]8 mm
Ball Bearing Diameter3.5 mm
Diameter, Nominal Screw16 mm
Nut Backlash, Maximum0.08 mm
travel per shaft rev5 mm

Specifications

SpecificationsValue
Ball Bearing Quantity45 
FlangeIncluded 
MaterialSteel 
PreloadOptional 
Return StyleSingle Liner 
Temperature Max300 °F
Thread DirectionRH 
Weight0.2 kg
WiperIncluded 

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load, Dynamic9.3 kN
Load, Static, Maximum13.1 kN
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?