K2XG20-24VM-05

K2XG20-24VM-05
K2XG20-24VM-05

Actuator, B-Track, 24 Vdc, 2200 lbf, 5 in


  • Protective coatings and O-ring seals throughout.
  • Ball Screw with brake design.
  • Ball detent over load clutch.
  • Thermal overload incorporated into the motor.
  • Heavy wall construction
  • Heat treated gears

Dimensions

dimensions
DimensionValue
[S]5 in

Specifications

SpecificationsValue
Anti-rotationNo 
BrakeIntegral Holding Brake 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Screw TypeBall 
Temperature Max150 °F
Temperature Min-20 °F
Voltage24 Vdc 

Performance

PerformanceValue
Duty Cyle50 %
Load, Dynamic2200 lbf
Load, Static, Max3000 lbf

Get Quote

*Please fill out the information below so we can best assist you: