K2EP1.0G20-12V-BR-04

K2EP1.0G20-12V-BR-04

Actuator, Warner Linear B-Track K2, 12 Vdc, Max Stroke Length: 4 in, Control: Adjustable Limit Switches

Lead Time:  16 Weeks*
$1565.24 each**

    • Protective coatings and O-ring seals throughout.
    • Hybrid Acme style nut and screw design or Ball Screw and brake design.
    • Ball detent over load clutch.
    • Thermal overload incorporated into the motor.
    • Heavy wall construction
    • Heat treated gears

Dimensions

Dimensions
Dimension Value
A 262.1 mm (10.319 in)
S 102.0 mm (4.016 in)

Specifications

Specification Value
Adapter Position Standard
Anti-Rotation No
Cable Length 254.000 mm / 10.000 in
Manual Override No
Nominal Stroke 101.60 mm / 4.00 in
Protection, End of Stroke Limit Switch
Protection, Mid Stroke Overload Clutch
Screw Type Acme
Temperature Max 65 °C / 149 °F
Temperature Min -29 °C / -20 °F
Temperature Monitoring No
Voltage 12 Vdc
Voltage Tolerance 10-16 VDC
Maximum Current Draw 25.0 amp
Control None
Feedback None
Serialized No
Smart Actuation No
Contains Liquids No
Returnable No

Performance

Max Speed and Current vs Load

Performance Value
Load, Dynamic 5,340 N / 1,200 lbf
Load, Static 13,345 N / 3,000 lbf
Max Speed 18.03 mm/s / 0.71 in/s
Min Speed 9.14 mm/s / 0.36 in/s

Get Quote

*Please fill out the information below so we can best assist you: