HC03149625XXXMM

HC03149625XXXMM
HC03149625XXXMM

Precision Ball, 8.0 mm Diameter, Chrome Steel 52100, Grade 25 (Metric)

Lead Time:  3 Days 

  • vacuum-degassed AISI E52100 chrome steel
  • Hardness: "Rockwell "C" 60 to 67
  • Tensile Strength . . . . . . . . . . . . . . . . . . . . . 325,000 psi
  • Yield Strength . . . . . . . . . . . . . . . . . . . . . . . 295,000 psi
  • Elongation in two inches . . . . . . . . . . . . . . . . 5%
  • Reduction in area . . . . . . . . . . . . . . . . . . . . 8%
  • Modulus of Elasticity . . . . . . . . . . . . . . . . . . 29,500,000 psi
  • Density . . . . . . . . . . . . . . . . . . . . . . . . . . .283 lb./cubic inch

Dimensions

DimensionValue
Ball Size8.0 mm 

Specifications

SpecificationsValue
Box Quantity2000 
Grade25 
MaterialChrome Steel 52100 
Suffix NameMetric 
Weight2.1 kg

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?