FSB-15B24-E02L

FSB-15B24-E02L
FSB-15B24-E02L

Brake, Friction, Power off Brake, FSB-15, 1.37 in Outside Diameter, 0.1250 in Bore, 24 Vdc, 1 in-lbs Static Torque, Long Hub


  • Spring-set electromagnetic power-off brakes provide a safe, efficient means of stopping and/or holding a load in the absence of power.
  • While the field (electromagnet) assembly is fixed and prevented from rotating, the rotor assembly is secured to the shaft. In the absence of power, the fixed and rotating components are engaged, thus stopping and/or holding the load.
  • When the coil is energized, rotating components are disengaged thus allowing the shaft to freely rotate.

Dimensions

dimensions
DimensionValue
[A]1.37 in
[B]0.9 in
[C] Hub ID Ø, Min/Max0.1250 in 
[F]1.475 in
[G]0.285 in
[J]0.125 in
[J] Number of
[L]1.18 in

Specifications

SpecificationsValue
BurnishedBurnished 
FunctionBrake 
MaterialSteel 
Motion TypeHolding 
OptionLong Hub 
Power, Max6 W
Rotor Inertia0.00001 lb-in-sec²
Size15 
Temperature Max130 °C
Voltage24 Vdc 
Weight0.2 lb

Performance

PerformanceValue
Armature disengage15 ms
Armature Engage25 ms
Energy Dissipation250 ft-lb/min
Static Torque1 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?