EZF-4030

EZF-4030
Support Block

Support Block, Flanged Single Bearing Support, 1.173-18

Lead Time:  2 Weeks*
$528.17 each**

  • Simplifies installation of ball screw assemblies
  • Rated for radial and thrust loads
  • Screw ends must be machined to install support blocks

Dimensions

Dimensions
Dimension Value
A 111.25 mm (4.380 in)
B 134.87 mm (5.310 in)
C 107.95 mm (4.250 in)
D 13.49 mm (0.531 in)
D Counterbore 0.81
G1 42.42 mm (1.670 in)
J 19.30 mm (0.760 in)
L 3.1492 3.1482
M 9.53 mm (0.375 in)
Q 6.35 mm (0.250 in)

Specifications

Specification Value
End Journal Bearing Size 30 mm
Fixed/Floating (Simple) Floating
Thread 1.173-18
Total Weight 5.33 lbs

Get Quote

*Please fill out the information below so we can best assist you: