- Home
- Products
- Ball Screws
- EZF-4015
EZF-4015
Can't find what you're looking for? Go to the Product Selector
EZF-4015
Support Block
Support Block, Flanged Single Bearing Support, .586-32 , Compatible diameters:0.750 in, 20 mm
Lead Time:
5 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$320.66
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
68.58 mm (2.700 in) |
B |
83.06 mm (3.270 in) |
C |
69.85 mm (2.750 in) |
D |
7.14 mm (0.281 in) |
D Counterbore |
0.44 |
G1 |
31.75 mm (1.250 in) |
J |
16.00 mm (0.630 in) |
L |
2.1256 2.1250 |
M |
7.92 mm (0.312 in) |
Q |
5.08 mm (0.200 in) |
Dimension |
Value |
A |
68.58 mm (2.700 in) |
B |
83.06 mm (3.270 in) |
C |
69.85 mm (2.750 in) |
D |
7.14 mm (0.281 in) |
D Counterbore |
0.44 |
G1 |
31.75 mm (1.250 in) |
J |
16.00 mm (0.630 in) |
L |
2.1256 2.1250 |
M |
7.92 mm (0.312 in) |
Q |
5.08 mm (0.200 in) |
Specification |
Value |
End Journal Bearing Size |
15 mm |
Fixed/Floating (Simple) |
Floating |
Thread |
.586-32 |
Total Weight |
1.60 lbs |
To download the models below, you will need to sign in.
Sign In