DT24-T68M060FUVX07

DT24-T68M060FUVX07
DT24-T68M060FUVX07

Linear Unit, Rodless Actuator, Load Master, LM80, Lead Screw Drive, 24 Vdc, 600 mm Stroke, "F" Motor Position, no enclosure, IP33, Vertical mounting with motor down, No option, 650 N Capacity

Lead Time:  3 Weeks *

  • Rigid self supporting extruded aluminum profile
  • Durable and corrosion free
  • Lightweight and quiet operation
  • Easy and fast T-slot mounting
  • Maintenance free
  • LM80 Rodless actuator

Dimensions

dimensions
DimensionValue
[A]53 mm
[B]71 mm
[L]914 mm
[M]250 Nm
[S]600 mm

Specifications

SpecificationsValue
DriveLead Screw 
Temperature Max40 °C
Temperature Min0 °C
Voltage24 Vdc 
Weight12.9 kg

Performance

PerformanceValue
[F]650 N
Travel Rate @ Full Load35 mm/s
Travel Rate @ No Load44 mm/s

Get Quote

*Please fill out the information below so we can best assist you: