DT24-B65M060GCVE

DT24-B65M060GCVE
DT24-B65M060GCVE

Linear Unit, Rodless Actuator, Load Master, LM80, Ball Screw Drive, 24 Vdc, 600 mm Stroke, "G" Motor Position, with enclosure, IP44, Vertical mounting with motor down, encoder, 2000 N Capacity

Lead Time:  3 Weeks *

  • Rigid self supporting extruded aluminum profile
  • Durable and corrosion free
  • Lightweight and quiet operation
  • Easy and fast T-slot mounting
  • Maintenance free
  • LM80 Rodless actuator

Dimensions

dimensions
DimensionValue
[A]53 mm
[B]264 mm
[L]1107 mm
[M]750 Nm
[S]600 mm

Specifications

SpecificationsValue
DriveBall Screw 
Temperature Max40 °C
Temperature Min0 °C
Voltage24 Vdc 
Weight13.9 kg

Performance

PerformanceValue
[F]2000 N
Travel Rate @ Full Load13 mm/s
Travel Rate @ No Load15 mm/s

Get Quote

*Please fill out the information below so we can best assist you: