DT24-B65M050ACFH91

DT24-B65M050ACFH91
DT24-B65M050ACFH91

Linear Unit, Rodless Actuator, Load Master, LM80, Ball Screw Drive, 24 Vdc, 500 mm Stroke, "A" Motor Position, with enclosure, IP44, Vertical mounting with motor down, With spline safety function, manual override, 2000 N Capacity

Lead Time:  3 Weeks *

  • Rigid self supporting extruded aluminum profile
  • Durable and corrosion free
  • Lightweight and quiet operation
  • Easy and fast T-slot mounting
  • Maintenance free
  • LM80 Rodless actuator

Dimensions

dimensions
DimensionValue
[A]53 mm
[M]750 Nm
[S]500 mm

Specifications

SpecificationsValue
DriveBall Screw 
Temperature Max40 °C
Temperature Min0 °C
Voltage24 Vdc 
Weight12.1 kg

Performance

PerformanceValue
[F]2000 N
Travel Rate @ Full Load22 mm/s
Travel Rate @ No Load28 mm/s

Get Quote

*Please fill out the information below so we can best assist you: