DT24-B61M080ACFX76

DT24-B61M080ACFX76
DT24-B61M080ACFX76

Linear Unit, Rodless Actuator, Load Master, LM80, Ball Screw Drive, 24 Vdc, 800 mm Stroke, "A" Motor Position, with enclosure, IP44, Vertical mounting with motor down, With spline safety function, No option, 1000 N Capacity

Lead Time:  3 Weeks *

  • Rigid self supporting extruded aluminum profile
  • Durable and corrosion free
  • Lightweight and quiet operation
  • Easy and fast T-slot mounting
  • Maintenance free
  • LM80 Rodless actuator

Dimensions

dimensions
DimensionValue
[A]53 mm
[M]400 Nm
[S]800 mm

Specifications

SpecificationsValue
DriveBall Screw 
Temperature Max40 °C
Temperature Min0 °C
Voltage24 Vdc 
Weight17 kg

Performance

PerformanceValue
[F]1000 N
Travel Rate @ Full Load43 mm/s
Travel Rate @ No Load55 mm/s

Get Quote

*Please fill out the information below so we can best assist you: