DT24-B61M080ACFX

DT24-B61M080ACFX
DT24-B61M080ACFX

Linear Unit, Rodless Actuator, Load Master, LM80, Ball Screw Drive, 24 Vdc, "A" Motor Position, with enclosure, IP44, Vertical mounting with motor down, With spline safety function, No option, 1000 N Capacity

Lead Time:  3 Weeks
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Rigid self supporting extruded aluminum profile
  • Durable and corrosion free
  • Lightweight and quiet operation
  • Easy and fast T-slot mounting
  • Maintenance free
  • LM80 Rodless actuator

Dimensions

dimensions
DimensionValue
[A]53 mm
[M]400 Nm
[S]800 mm

Specifications

SpecificationsValue
DriveBall Screw 
Temperature Max40 °C
Temperature Min0 °C
Voltage24 Vdc 
Weight17 kg

Performance

PerformanceValue
[F]1000 N
Travel Rate @ Full Load43 mm/s
Travel Rate @ No Load55 mm/s

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?