DT24-B61M060ACHX21

DT24-B61M060ACHX21
DT24-B61M060ACHX21

Linear Unit, Rodless Actuator, Load Master, LM80, Ball Screw Drive, 24 Vdc, 600 mm Stroke, "A" Motor Position, with enclosure, IP44, Horizontal mounting, No option, 2000 N Capacity

Lead Time:  3 Weeks *

  • Rigid self supporting extruded aluminum profile
  • Durable and corrosion free
  • Lightweight and quiet operation
  • Easy and fast T-slot mounting
  • Maintenance free
  • LM80 Rodless actuator

Dimensions

dimensions
DimensionValue
[A]102 mm
[B]77 mm
[L]969 mm
[M]400 Nm
[S]600 mm

Specifications

SpecificationsValue
DriveBall Screw 
Temperature Max40 °C
Temperature Min0 °C
Voltage24 Vdc 
Weight13.9 kg

Performance

PerformanceValue
[F]2000 N
Travel Rate @ Full Load50 mm/s
Travel Rate @ No Load55 mm/s

Get Quote

*Please fill out the information below so we can best assist you: