DT12-T68M150AUHX73

DT12-T68M150AUHX73
DT12-T68M150AUHX73

Linear Unit, Rodless Actuator, Load Master, LM80, Lead Screw Drive, 12 Vdc, 1500 mm Stroke, "A" Motor Position, no enclosure, IP33, Horizontal mounting, No option, 2000 N Capacity

Lead Time:  3 Weeks *

  • Rigid self supporting extruded aluminum profile
  • Durable and corrosion free
  • Lightweight and quiet operation
  • Easy and fast T-slot mounting
  • Maintenance free
  • LM80 Rodless actuator

Dimensions

dimensions
DimensionValue
[A]54 mm
[B]77 mm
[L]1821 mm
[M]250 Nm
[S]1500 mm

Specifications

SpecificationsValue
DriveLead Screw 
Temperature Max40 °C
Temperature Min0 °C
Voltage12 Vdc 
Weight29.1 kg

Performance

PerformanceValue
[F]2000 N
Travel Rate @ Full Load37 mm/s
Travel Rate @ No Load44 mm/s

Get Quote

*Please fill out the information below so we can best assist you: