DF24-10W51-02NNHHN - Product Obsolete

Product DF24-10W51-02NNHHN is now an obsolete item.

DF24-10W51-02NNHHN
DF24-10W51-02NNHHN

Obsolete - Actuator, Electrak 150, 24 Vdc, 450 lbf, 2 in, No Feedback, Cable length 5 in, Connector, 0.75 in/s Travel Rate @ Full Load


  • Obsolete
  • See part number D24N20A5-02M3NN-DEE or K2G10-24V-BR-02R90 or MD24A200-0050XXX1NNMD for a similar item.
  • The suggested products are not drop in replacements, be sure to review the product specifications as there are design differences

Dimensions

dimensions
DimensionValue
[A]8.51 in
[S]2 in

Specifications

SpecificationsValue
Anti-rotationYes 
Cable length5 in
ConnectionConnector 
FeedbackNo Feedback 
Gear Reduction10:1 
IP RatingIP56 
Manual OverrideNo 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Motor ControlNone 
Nominal Stroke2 in
Protection, End-of-strokeNone 
Protection, OverloadNone 
Screw TypeWorm 
Voltage24 Vdc 
Weight4.9 lb

Performance

PerformanceValue
Duty Cyle25 %
Load, Dynamic450 lbf
Load, Static, Max900 lbf
Restraining Torque0 in-lbs
Travel Rate @ Full Load0.75 in/s
Travel Rate @ No Load0.4 in/s

Get Quote

*Please fill out the information below so we can best assist you: