DDF24-10W51M10PO - Product Obsolete

Product DDF24-10W51M10PO is now an obsolete item.

DDF24-10W51M10PO
DDF24-10W51M10PO

Obsolete - Actuator, Electrak 150, 24 Vdc, Cable length 5 in, Connector


  • Obsolete

Dimensions

dimensions

Specifications

SpecificationsValue
Anti-rotationYes 
Cable length5 in
ConnectionConnector 
Gear Reduction10:1 
IP RatingIP56 
Manual OverrideNo 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Motor ControlNone 
Protection, End-of-strokeNone 
Protection, OverloadNone 
Screw TypeWorm 
Voltage24 Vdc 

Performance

PerformanceValue
Duty Cyle25 %
Restraining Torque0 in-lbs

Get Quote

*Please fill out the information below so we can best assist you: