- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Legacy Linear Actuators
-
Electrak E150
- DDF24-10W51M10MP
DDF24-10W51M10MP
Can't find what you're looking for? Go to the Product Selector
DDF24-10W51M10MP
Actuator, Electrak 150, 24 Vdc, Cable length 5 in, Connector
-
Obsolete
-
Optional adjustable limit switches
-
IP-56 rated for outdoor use
-
Durable, lightweight, plastic housing
-
Available DC voltages: 12 or 24
Specifications | Value |
Anti-rotation | Yes |
Cable length | 5 in |
Connection | Connector |
Gear Reduction | 10:1 |
IP Rating | IP56 |
Manual Override | No |
Material | Copper; Steel; Zinc; Aluminum; Plastic |
Motor Control | None |
Protection, End-of-stroke | None |
Protection, Overload | None |
Screw Type | Worm |
Voltage | 24 Vdc |