D24-30GB-XXWE

D24-30GB-XXWE
D24-30GB-XXWE

Special - Actuator, Rotary, 24 Vdc, 100 in-lbs, No Feedback, Cable length 7 in, Connector

Lead Time:  6 Weeks  *
each**

  • Rotary actuators for industrial and outdoor use
  • Easy and fast clevis mounting
  • Overload clutch
  • Thermal protected motor

Dimensions

Specifications

SpecificationsValue
Cable length7 in
ConnectionConnector 
Connector TypePackard Electric 56 series 2984883 with terminal 2962987 
FeedbackNo Feedback 
Gear Reduction30:1 
IP RatingIP56 
Manual OverrideOptional 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Motor ControlNone 
Temperature Max150 °F
Temperature Min-15 °F
Voltage24 Vdc 
Weight7.7 lb

Performance

performance graphic
PerformanceValue
Duty Cyle25 %
Load, Dynamic100 in-lbs
Load, Static, Max100 in-lbs
Rotational Speed @ maximum load75 RPM
Rotational Speed @ no load140 RPM

Get Quote

*Please fill out the information below so we can best assist you: