- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Electrak - with DC motor
-
Electrak 2
- D24-20A8-12
D24-20A8-12
Can't find what you're looking for? Go to the Product Selector
D24-20A8-12
Actuator, Electrak 10, 24 Vdc, 12 in, Cable length 7 in, Connector, Adapter at 0° (Standard)
Lead Time:
30 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Robust, strong and reliable
-
Stainless steel extension tube
-
Self-locking acme screw drive system
-
Overload clutch for mid and end of stroke protection
-
Motor with thermal switch
-
Maintenance free
Dimension | Value |
[A] | 18.3 in |
[S] | 12 in |
Specifications | Value |
Adapter Position | Adapter at 0° (Standard) |
Anti-rotation | No |
Brake | Integral Holding Brake |
Cable length | 7 in |
Connection | Connector |
Connector Type | Packard Electric 56 series 2984883 with terminal 2962987 |
End Play, Max | 0.04 in |
Gear Reduction | 20:1 |
IP Rating | IP66 |
Manual Override | No |
Material | Copper; Steel; Zinc; Aluminum; Plastic |
Motor Control | None |
Nominal Stroke | 12 in |
Protection, End-of-stroke | Clutch |
Protection, Overload | Clutch |
Screw Type | Acme |
Temperature Max | 150 °F |
Temperature Min | -15 °F |
Voltage | 24 Vdc |
Weight | 12.7 lb |