D12-10A5-08M0N

D12-10A5-08M0N
D12-10A5-08M0N

Actuator, Electrak 10, 12 Vdc, 2250 N, 203.2 mm, No Feedback, Cable length 165 mm, Connector, Adapter at 0° (Standard), 18 mm/s Travel Rate @ Full Load

Lead Time:  24 Weeks  *

  • Superseded by part number D12C10A5-08M0NN-AEE
  • Stainless steel extension tube
  • Screw drive system
  • Overload clutch for mid and end of stroke protection
  • Motor with thermal switch
  • Maintenance free

Dimensions

dimensions
DimensionValue
[S]203.2 mm

Specifications

SpecificationsValue
Adapter PositionAdapter at 0° (Standard) 
Anti-rotationNo 
BrakeIntegral Holding Brake 
Cable length165 mm
ConnectionConnector 
Connector TypeAMP connector with housing p/n 180908-5 and male terminals p/n 42098-2 
FeedbackNo Feedback 
Gear Reduction10:1 
IP RatingIP66 
Manual OverrideNo 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Motor ControlNone 
Nominal Stroke200 mm
Protection, End-of-strokeClutch 
Protection, OverloadClutch 
Screw TypeAcme 
Temperature Max65 °C
Temperature Min-15 °F
Voltage12 Vdc 
Weight5.5 kg

Performance

PerformanceValue
Duty Cyle25 %
Load, Dynamic2250 N
Load, Static, Max11350 N
Restraining Torque100 in-lbs
Travel Rate @ Full Load18 mm/s
Travel Rate @ No Load30 mm/s

Get Quote

*Please fill out the information below so we can best assist you: