CTL-SPR2-16X2.5M-10IN

CTL-SPR2-16X2.5M-10IN
Lead Screw

Precision Accuracy, 16 mm x 5 mm Lead Screw, Right Hand Thread Direction, 10mm in, No Coating

Lead Time:  2 Days Lead times may increase with higher quantities. Lead time displayed in business days.
$61.10 each Costs associated with shipping, packaging, and import taxes/duty not included.
Cut to Length:

Min: 1.0 in  Max: 72.0 in  To the nearest 1 in/25.4 mm


  • Screw only, No nut.
  • Screws may be ordered cut to length.
  • Custom end machining available on request.
Click here to optimize your design with a custom lead screw and nut solution.

Dimensions

Dimensions
Dimension Value
d 16.0 mm (0.63 in)
L 10.0 mm (0.39 in)
Root Diameter 12.2 mm (0.48 in)

Specifications

Specification Value
Lead Screw Thread Form Acme
Lead Screw Diameter 16.00 mm (0.630 in)
Lead 5.00 mm (0.197 in)
Thread Direction Right Hand
Lead Accuracy 75 µm/300mm (0.003 in/ft)
Lead Screw Straightness 125 µm/300mm (0.005 in/ft)
Lead Screw Material 300 Stainless Steel
Lead Screw Coating No Coating
Max Temperature 82.2 °C (180 °F)

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?