CS-26B24-M10-M10

CS-26B24-M10-M10
CS-26B24-M10-M10

Clutch, Friction, Shaft Mounted Clutch, CS-26, 10 mm Bore, 24 Vdc


  • Electromagnetic clutches provide an efficient, electrically switchable link between a motor and a load. Clutches are used to couple two parallel shafts by the use of pulleys, gears or sheaves. While the field (electromagnet) assembly is prevented from rotating by an anti-rotation tab or flange, the rotor and armature assembly are mounted on a single shaft, with the rotor secured to the shaft.
  • The armature is bearing mounted and free to rotate. When the coil is energized, the armature engages the friction surface of the rotor, thus driving the load.

Dimensions

dimensions
DimensionValue
[C] Hub ID Ø, Min/Max10 mm 
Armature Bore10 mm

Specifications

SpecificationsValue
BurnishedBurnished 
FunctionClutch 
MaterialSteel 
Motion TypeStarting 
Size26 
Voltage24 Vdc 
Weight1.4 lb

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?