CS-15B24-E04-E04

CS-15B24-E04-E04
CS-15B24-E04-E04

Clutch, Friction, Shaft Mounted Clutch, CS-15, 1.53 in Outside Diameter, 0.2500 in Bore, 24 Vdc, 10 in-lbs Static Torque

Lead Time:  50 Days

  • Electromagnetic clutches provide an efficient, electrically switchable link between a motor and a load. Clutches are used to couple two parallel shafts by the use of pulleys, gears or sheaves. While the field (electromagnet) assembly is prevented from rotating by an anti-rotation tab or flange, the rotor and armature assembly are mounted on a single shaft, with the rotor secured to the shaft.
  • The armature is bearing mounted and free to rotate. When the coil is energized, the armature engages the friction surface of the rotor, thus driving the load.

Dimensions

dimensions
DimensionValue
[A]1.53 in
[B]1.83 in
[C] Hub ID Ø, Min/Max0.2500 in 
[D] Max.286 in 
[E] Max.062 in 
[F2]1.1 in
[G]0.75 in
[H]0.5 in
[J]0.19 in
[K]0.06 in
[L2]0.38 in
[M]0.631 in
[R]0.33 in
Armature Bore0.25 in

Specifications

SpecificationsValue
BurnishedBurnished 
FunctionClutch 
MaterialSteel 
Motion TypeStarting 
Size15 
Voltage24 Vdc 
Weight0.4 lb

Performance

PerformanceValue
Static Torque10 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?