BF-26B24-E06

BF-26B24-E06
BF-26B24-E06

Brake, Friction, Power On brake, BF-26, 2.63 in Outside Diameter, 0.3750 in Bore, 24 Vdc, 80 in-lbs Static Torque


  • Electromagnetic power-on brakes provide an efficient, switchable means of stopping and/or holding the load. While the field (electromagnet) assembly is fixed and prevented from rotating by a flange, the armature assembly is secured to the shaft. When the coil is energized, the armature engages the friction surface of the fixed field (electromagnet) assembly, thus stopping and/or holding the load.
  • Static or dynamic engagement

Dimensions

dimensions
DimensionValue
[A]2.63 in
[B]1.84 in
[C] Hub ID Ø, Min/Max0.3750 in 
[D] Max.425 in 
[E] Max.094 in 
[F]3.499 in
[G]1.06 in
[H]2.63 in
[J].187 in
[K]0.06 in
[L]3.13 in

Specifications

SpecificationsValue
BurnishedBurnished 
FunctionBrake 
MaterialSteel 
Motion TypeHolding 
Size26 
Voltage24 Vdc 
Weight1.2 lb

Performance

PerformanceValue
Static Torque80 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?