BF-15B24-E04

BF-15B24-E04
BF-15B24-E04

Brake, Friction, Power On brake, BF-15, 1.53 in Outside Diameter, 0.2500 in Bore, 24 Vdc, 10 in-lbs Static Torque


  • Electromagnetic power-on brakes provide an efficient, switchable means of stopping and/or holding the load. While the field (electromagnet) assembly is fixed and prevented from rotating by a flange, the armature assembly is secured to the shaft. When the coil is energized, the armature engages the friction surface of the fixed field (electromagnet) assembly, thus stopping and/or holding the load.
  • Static or dynamic engagement

Dimensions

dimensions
DimensionValue
[A]1.53 in
[B]1.38 in
[C] Hub ID Ø, Min/Max0.2500 in 
[D] Max.286 in 
[E] Max.062 in 
[F]1.999 in
[G]0.68 in
[H]1.56 in
[J].156 in
[K]0.06 in
[L]1.75 in

Specifications

SpecificationsValue
BurnishedBurnished 
FunctionBrake 
MaterialSteel 
Motion TypeHolding 
Size15 
Voltage24 Vdc 
Weight0.4 lb

Performance

PerformanceValue
Static Torque10 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?