A22-21B5-10M0N

A22-21B5-10M0N
A22-21B5-10M0N

Actuator, Electrak 5, 230 Vac, 6800 N, 254 mm, No Feedback, Cable length 600 mm, Flying Leads, 11 mm/s Travel Rate @ Full Load

Lead Time:  24 Weeks  *

  • Robust, strong and reliable
  • Stainless steel extension tube
  • Highly efficient ball screw drive system
  • Overload clutch for mid and end of stroke protection
  • Heavy duty motor with thermal switch
  • Anti-coast brake for repeatable positioning
  • Maintenance free

Dimensions

dimensions
DimensionValue
[A]454.7 mm
[S]254 mm

Specifications

SpecificationsValue
Anti-rotationNo 
Cable length600 mm
ConnectionFlying Leads 
End Play, Max0.04 in
FeedbackNo Feedback 
Gear Reduction20:1 
IP RatingIP55 
Manual OverrideNo 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Motor ControlNone 
Nominal Stroke250 mm
Protection, End-of-strokeClutch 
Protection, OverloadClutch 
Screw TypeBall 
Temperature Max150 °F
Temperature Min-15 °F
Voltage230 Vac 
Weight7.1 kg

Performance

performance graphic
PerformanceValue
Duty Cyle25 %
Load, Dynamic6800 N
Load, Static, Max18000 N
Restraining Torque100 in-lbs
Travel Rate @ Full Load11 mm/s
Travel Rate @ No Load15 mm/s

Get Quote

*Please fill out the information below so we can best assist you: