- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Electrak - with AC motor
-
Electrak GX
- A12-10B5-12D
A12-10B5-12D
Can't find what you're looking for? Go to the Product Selector
A12-10B5-12D
Actuator, Electrak 5, 115 Vac, 1000 lbf, 12 in, No Feedback, Cable length 23 in, Flying Leads, 1.00 in/s Travel Rate @ Full Load
Lead Time:
30 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Robust, strong and reliable
-
Stainless steel extension tube
-
Highly efficient ball screw drive system
-
Overload clutch for mid and end of stroke protection
-
Heavy duty motor with thermal switch
-
Anti-coast brake for repeatable positioning
-
Maintenance free
Dimension | Value |
[A] | 23 in |
[S] | 12 in |
Specifications | Value |
Anti-rotation | No |
Cable length | 23 in |
Connection | Flying Leads |
End Play, Max | 0.04 in |
Feedback | No Feedback |
Gear Reduction | 10:1 |
IP Rating | IP55 |
Manual Override | No |
Material | Copper; Steel; Zinc; Aluminum; Plastic |
Motor Control | None |
Nominal Stroke | 12 in |
Protection, End-of-stroke | Clutch |
Protection, Overload | Clutch |
Screw Type | Ball |
Temperature Max | 150 °F |
Temperature Min | -15 °F |
Voltage | 115 Vac |
Weight | 16.1 lb |