8115-448-012 - Product Superseded

Product 8115-448-012 is now a superseded item. We suggest replacing with item SEL4271.

Suggested replacement has similar form/fit/function, but not a drop-in replacement or interchangeable. Review specifications of replacement item to ensure it will meet application requirements.

8115-448-012
Ball Nut

Ball Nut, 1.500 in X 0.250 in, Thread Direction: Right Hand, Round, With Safety Feature, Adjustable Preload, Pickup Finger, 3645 lbf


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.500 in
Lead 0.250 in
Nut Material Alloy Steel
Nut Style Precision
Double Nut Yes
Screw Part Number 190-9133
Number Of Starts 1
Total Weight 4.00 lbs

Performance

Performance Value
Load, Dynamic 16,214 N (3,645 lbf)
Load, Static 209,267 N (47,045 lbf)

Get Quote

*Please fill out the information below so we can best assist you: