80155

80155
Screw Acme Nut

Bronze Nut, Acme, Externally Threaded, 1.5 in dia. X 0.2 in Lead, Left Hand

Lead Time:  5 Days*
$193.47 each**

  • Centralized thread form for smooth, no-wedging performance
  • High quality bronze material for superior load capacity and wear resistance
Click here to optimize your design with a custom lead screw and nut solution.

Dimensions

Dimensions
Dimension Value
A 2.13 in (54.1 mm)
B Max 2.30 in (58.4 mm)
C 0.81 in (20.6 mm)
TH 1.967-18

Specifications

Specification Value
Screw Diameter 1.500 in (38.10 mm)
Lead 0.200 in (5.08 mm)
Nut Mounting Style Threaded
Nut Material Bronze
Max Axial Backlash 0.0100 in (0.254 mm)
Efficiency 25%
Max Temperature 350 °F (176.7 °C)
Weight 1.35 lbs (0.61 kg)

Performance

Performance Value
Max Dynamic Load 11,250.0 lbf (50,042.5 N)

Get Quote

*Please fill out the information below so we can best assist you: