7832790-T5

7832790-T5
7832790-T5

KGS-2510-T5-RH-R-2-3.500-5000mm, Ball Screw Only, Rolled Thread, KGS Style, 25 mm X 10 mm, RH, Steel, Number of Starts 2, 6000 mm Long, Superseded


  • Screw only, No Ball nut
  • Replaced by 195-9702 in North America or in Europe part number 0220144-RL6000
  • Please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Additional ball screw coatings (thin dense chrome, black oxide, manganese phosphate) are available as a custom item.
  • Our standard catalog ball screws feature a high luster polished and oiled finish, which provides smoother operation and a high quality look and feel.

Dimensions

dimensions
DimensionValue
[d1] Major Diameter24.6 mm
[d2] Root Diameter21.92 mm
[d3] Bearing Journal Diameter, Recommended20 mm
Ball Bearing Diameter3.5 mm
Diameter, Nominal Screw25 mm
Length6000 mm 
Number of Starts
travel per shaft rev10 mm

Specifications

SpecificationsValue
Lead Accuracy Grade23 μm/300mm
MaterialSteel 
Number of Starts
Rolled/Ground/WhirledRolled Thread 
Temperature Max300 °F
Thread DirectionRH 

Performance

performance graphic
performance graphic

Get Quote

*Please fill out the information below so we can best assist you: