774-20-003

774-20-003
774-20-003

Clutch, SAC4CCW24DC.38B2ST, Wrap Spring, Solenoid Actuated Clutch, SAC-4, CCW Rotation, Hub Input, 0.376 / 0.378 in Bore, 2 Stop, 24 Vdc, 120 in-lbs Static Torque


  • The SAC Series features four models of pre-assembled, solenoid actuated, wrap spring clutch packages. SAC units operate from a single AC or DC pulse to accurately start loads at speeds up to 1800 RPM, depending on size. Adjustable stop control collars provide easy and accurate output stop position settings. A typical SAC Series clutch will bring the load up to speed within 3 milliseconds. They are easy to interface with PCs and industrial control systems. SAC Series clutches are accurate, repeatable, fast acting, simple, maintenance free, and low cost.
  • Solenoid actuated, wrap spring clutch package
  • RoHS compliant

Dimensions

dimensions
DimensionValue
[B]4.1 in
[C] Hub ID Ø, Min/Max0.376 / 0.378 in 
[D]1 in
[F]2.56 in
[G]0.807 in
[H]17.5 °
[J]3x 6-32 UNC-2B on 0.938 in BC 
[K]0.187 in
[L]2.125 in
[N]3.38 in
[N]0.26 in W x 0.50 in L 
[P] Dia, Max0.124 / 0.129 in 
[P1]0.15 in
[Q]0.33 in
[R]1.249 in
[S]0.5 in
[T]0.83 in
[U]0.51 in
[V]2.38 in
[W]0.75 in
[X]1.94 in
[Y]0.09 in

Specifications

SpecificationsValue
Direction of RotationCCW 
FunctionClutch 
InputHub Input 
Motion TypeIndexing 
Number of Stops
Size
Voltage24 Vdc 
Weight2 lb

Performance

PerformanceValue
Inertia, rotating parts0.0636 lb-in²
Radial bearing maximum load at maximum speed14 lbf
Response time, Voltage on at full speed24 ms
RPM, Max1200 RPM
Static Torque120 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?