531BW30 - Product Obsolete

Product 531BW30 is now an obsolete item. Contact us with any further questions.

531BW30
531BW30

Profile Rail, Bellows, 500 Series Ball Accessory, Style W - Walk On, Size: 30 mm


  • Standard bellows are available for all assemblies. The bellows cover the entire length of the rail. The bellows are used to provide additional protection against dirt, dust and splashed liquids. Installation is simple and requires little time. Retrofitting is possible when the rail ends are drilled for the attachment of the end plate.
  • “Walk On” capable of handling the harshest environments, including welding and grinding applications, with a 90 kg load bearing capacity.
  • The bellow can be easily installed in conjunction with other optional modular seals providing you with a simple upgrade to the standard seal. These can be installed on-site in the field or can be supplied from the factory

Dimensions

dimensions
DimensionValue
[A] Assembly Height44.2 mm
[B]70 mm
[J]39 mm

Specifications

SpecificationsValue
Ball/RollerBall 
Carriage/Rail/AssemblyAccessory 
Rail Size (nominal)30 mm
Temperature Max80 °C
Temperature Min-40 °C
Weight0.1 kg

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?