512U25D2NC

512U25D2NC

500 Series Roller Carriage, 25mm, Narrow Long, Ultra Precision, Approximately 0.08 C, Preload, Additional Oil Reservoir,

Lead Time:  25 Weeks*
$1357.67 each**

  • Industry leading load capacities
  • High rigidity from back to back four roller track arrangement
  • Straight rails through advanced grinding technologies
  • Simple installation and greater accuracy with joint-free rails up to 6 meters
  • Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries
  • Multiple carriage styles and sizes available
  • On site field modifiable modular seals
  • Rail and carriage options from stock or short delivery
  • Customization with expanded accessory offering
  • Replaces Thomson Accumax

Dimensions

Dimensions
Dimension Value
[A] 40.0 mm
[B] 48.0 mm
[B2] 12.5 mm
[G] 9.0 mm
[J] 33.5 mm
[L] 128.8 mm
[L1] 50.0 mm
[L3] 79.4 mm
[M1] 9.5 mm
[N] 35.0 mm
[O] 7.5 mm
[S2] M6

Specifications

Specification Value
Ball/Roller Roller
Carriage/Rail/Assembly Carriage
Carriage D - Narrow Long
Size 25
Accuracy Class Ultra Precision
Material Steel Alloy
Preload Approximately 0.08 C
Temperature Max 80 °C (176 °F)
Temperature Min -40 °C (-40 °F)
Weight 0.726 kg (1.601 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance
Performance
Performance Value
100 km Dynamic [Mx] Roll Moment 576 N·m (425 lbf·ft)
100 km Dynamic [My] Pitch Moment 521 N·m (384 lbf·ft)
100 km Dynamic [Mz] Yaw Moment 521 N·m (384 lbf·ft)
100 km Dynamic Load Rating 39,100 N (8,790 lbf)
50 km Dynamic [Mx] Roll Moment 708 N·m (522 lbf·ft)
50 km Dynamic [My] Pitch Moment 641 N·m (473 lbf·ft)
50 km Dynamic [Mz] Yaw Moment 641 N·m (473 lbf·ft)
50 km Dynamic Load Rating 48,093 N (10,812 lbf)
Maximum Acceleration 50 m/s² (164 ft/s²)
Maximum Velocity 3 m/s (10 ft/s)
Static [Mx] Roll Moment 1,035 N·m (763 lbf·ft)
Static [My] Pitch Moment 936 N·m (690 lbf·ft)
Static [Mz] Yaw Moment 936 N·m (690 lbf·ft)
Static Load Rating 70,300 N (15,804 lbf)

Get Quote

*Please fill out the information below so we can best assist you: