512S65D1NZ

512S65D1NZ

500 Series Roller Carriage, 65mm, Narrow Long, Super Precision, Approximately 0.03 C, Preload, Metal Scraper, Additional Oil Reservoir,

Lead Time:  25 Weeks*
$3220.14 each**

  • Industry leading load capacities
  • High rigidity from back to back four roller track arrangement
  • Straight rails through advanced grinding technologies
  • Simple installation and greater accuracy with joint-free rails up to 6 meters
  • Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries
  • Multiple carriage styles and sizes available
  • On site field modifiable modular seals
  • Rail and carriage options from stock or short delivery
  • Customization with expanded accessory offering
  • Replaces Thomson Accumax

Dimensions

Dimensions
Dimension Value
[A] 90.0 mm
[B] 126.0 mm
[B2] 31.5 mm
[G] 20.0 mm
[J] 76.0 mm
[L] 312.4 mm
[L1] 120.0 mm
[L3] 201.0 mm
[M1] 13.0 mm
[N] 76.0 mm
[O] 15.0 mm
[S2] M16

Specifications

Specification Value
Ball/Roller Roller
Carriage/Rail/Assembly Carriage
Carriage D - Narrow Long
Size 65
Accuracy Class Super Precision
Material Steel Alloy
Preload Approximately 0.03 C
Temperature Max 80 °C (176 °F)
Temperature Min -40 °C (-40 °F)
Weight 10.914 kg (24.061 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance
Performance
Performance Value
100 km Dynamic [Mx] Roll Moment 11,640 N·m (8,585 lbf·ft)
100 km Dynamic [My] Pitch Moment 9,980 N·m (7,361 lbf·ft)
100 km Dynamic [Mz] Yaw Moment 9,980 N·m (7,361 lbf·ft)
100 km Dynamic Load Rating 295,000 N (66,319 lbf)
50 km Dynamic [Mx] Roll Moment 14,317 N·m (10,560 lbf·ft)
50 km Dynamic [My] Pitch Moment 12,275 N·m (9,054 lbf·ft)
50 km Dynamic [Mz] Yaw Moment 12,275 N·m (9,054 lbf·ft)
50 km Dynamic Load Rating 362,850 N (81,572 lbf)
Maximum Acceleration 50 m/s² (164 ft/s²)
Maximum Velocity 3 m/s (10 ft/s)
Static [Mx] Roll Moment 20,912 N·m (15,424 lbf·ft)
Static [My] Pitch Moment 17,930 N·m (13,224 lbf·ft)
Static [Mz] Yaw Moment 17,930 N·m (13,224 lbf·ft)
Static Load Rating 530,000 N (119,149 lbf)

Get Quote

*Please fill out the information below so we can best assist you: