512S55D1ES2

512S55D1ES2

500 Series Roller Carriage, 55mm, Narrow Long, Super Precision, Approximately 0.03 C, Preload, Side lubrication in end caps,

Lead Time:  25 Weeks*
$1873.57 each**

  • Industry leading load capacities
  • High rigidity from back to back four roller track arrangement
  • Straight rails through advanced grinding technologies
  • Simple installation and greater accuracy with joint-free rails up to 6 meters
  • Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries
  • Multiple carriage styles and sizes available
  • On site field modifiable modular seals
  • Rail and carriage options from stock or short delivery
  • Customization with expanded accessory offering
  • Replaces Thomson Accumax

Dimensions

Dimensions
Dimension Value
[A] 80.0 mm
[B] 100.0 mm
[B2] 23.5 mm
[G] 19.0 mm
[J] 67.0 mm
[L] 205.5 mm
[L1] 95.0 mm
[L3] 162.0 mm
[M1] 19.0 mm
[N] 75.0 mm
[O] 12.0 mm
[S2] M12

Specifications

Specification Value
Ball/Roller Roller
Carriage/Rail/Assembly Carriage
Carriage D - Narrow Long
Size 55
Accuracy Class Super Precision
Material Steel Alloy
Preload Approximately 0.03 C
Temperature Max 80 °C (176 °F)
Temperature Min -40 °C (-40 °F)
Weight 6.100 kg (13.448 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance
Performance
Performance Value
100 km Dynamic [Mx] Roll Moment 5,919 N·m (4,366 lbf·ft)
100 km Dynamic [My] Pitch Moment 4,872 N·m (3,593 lbf·ft)
100 km Dynamic [Mz] Yaw Moment 4,872 N·m (3,593 lbf·ft)
100 km Dynamic Load Rating 180,500 N (40,578 lbf)
50 km Dynamic [Mx] Roll Moment 7,280 N·m (5,369 lbf·ft)
50 km Dynamic [My] Pitch Moment 5,993 N·m (4,420 lbf·ft)
50 km Dynamic [Mz] Yaw Moment 5,993 N·m (4,420 lbf·ft)
50 km Dynamic Load Rating 222,015 N (49,911 lbf)
Maximum Acceleration 50 m/s² (164 ft/s²)
Maximum Velocity 3 m/s (10 ft/s)
Static [Mx] Roll Moment 10,624 N·m (7,836 lbf·ft)
Static [My] Pitch Moment 8,745 N·m (6,450 lbf·ft)
Static [Mz] Yaw Moment 8,745 N·m (6,450 lbf·ft)
Static Load Rating 324,000 N (72,838 lbf)

Get Quote

*Please fill out the information below so we can best assist you: