512S55C1ZC

512S55C1ZC

500 Series Roller Carriage, 55mm, Narrow, Super Precision, Approximately 0.03 C, Preload, Metal Scraper,

Lead Time:  25 Weeks*
$1662.05 each**

  • Industry leading load capacities
  • High rigidity from back to back four roller track arrangement
  • Straight rails through advanced grinding technologies
  • Simple installation and greater accuracy with joint-free rails up to 6 meters
  • Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries
  • Multiple carriage styles and sizes available
  • On site field modifiable modular seals
  • Rail and carriage options from stock or short delivery
  • Customization with expanded accessory offering
  • Replaces Thomson Accumax

Dimensions

Dimensions
Dimension Value
[A] 80.0 mm
[B] 100.0 mm
[B2] 23.5 mm
[G] 19.0 mm
[J] 67.0 mm
[L] 174.5 mm
[L1] 75.0 mm
[L3] 120.0 mm
[M1] 19.0 mm
[N] 75.0 mm
[O] 12.0 mm
[S2] M12

Specifications

Specification Value
Ball/Roller Roller
Carriage/Rail/Assembly Carriage
Carriage C - Narrow
Size 55
Accuracy Class Super Precision
Material Steel Alloy
Preload Approximately 0.03 C
Temperature Max 80 °C (176 °F)
Temperature Min -40 °C (-40 °F)
Weight 4.588 kg (10.115 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance
Performance
Performance Value
100 km Dynamic [Mx] Roll Moment 4,325 N·m (3,190 lbf·ft)
100 km Dynamic [My] Pitch Moment 2,637 N·m (1,945 lbf·ft)
100 km Dynamic [Mz] Yaw Moment 2,637 N·m (1,945 lbf·ft)
100 km Dynamic Load Rating 131,900 N (29,652 lbf)
50 km Dynamic [Mx] Roll Moment 5,320 N·m (3,924 lbf·ft)
50 km Dynamic [My] Pitch Moment 3,244 N·m (2,393 lbf·ft)
50 km Dynamic [Mz] Yaw Moment 3,244 N·m (2,393 lbf·ft)
50 km Dynamic Load Rating 162,237 N (36,472 lbf)
Maximum Acceleration 50 m/s² (164 ft/s²)
Maximum Velocity 3 m/s (10 ft/s)
Static [Mx] Roll Moment 7,771 N·m (5,732 lbf·ft)
Static [My] Pitch Moment 4,738 N·m (3,495 lbf·ft)
Static [Mz] Yaw Moment 4,738 N·m (3,495 lbf·ft)
Static Load Rating 237,000 N (53,280 lbf)

Get Quote

*Please fill out the information below so we can best assist you: