512P35D2NZ

512P35D2NZ

500 Series Roller Carriage, 35mm, Narrow Long, Precision, Approximately 0.08 C, Preload, Metal Scraper, Additional Oil Reservoir,

Lead Time:  25 Weeks*
$1172.34 each**

  • Industry leading load capacities
  • High rigidity from back to back four roller track arrangement
  • Straight rails through advanced grinding technologies
  • Simple installation and greater accuracy with joint-free rails up to 6 meters
  • Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries
  • Multiple carriage styles and sizes available
  • On site field modifiable modular seals
  • Rail and carriage options from stock or short delivery
  • Customization with expanded accessory offering
  • Replaces Thomson Accumax

Dimensions

Dimensions
Dimension Value
[A] 55.0 mm
[B] 70.0 mm
[B2] 18.0 mm
[G] 12.0 mm
[J] 47.0 mm
[L] 180.4 mm
[L1] 72.0 mm
[L3] 103.0 mm
[M1] 14.0 mm
[N] 50.0 mm
[O] 8.0 mm
[S2] M8

Specifications

Specification Value
Ball/Roller Roller
Carriage/Rail/Assembly Carriage
Carriage D - Narrow Long
Size 35
Accuracy Class Precision
Material Steel Alloy
Preload Approximately 0.08 C
Temperature Max 80 °C (176 °F)
Temperature Min -40 °C (-40 °F)
Weight 2.108 kg (4.647 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance
Performance
Performance Value
100 km Dynamic [Mx] Roll Moment 1,537 N·m (1,134 lbf·ft)
100 km Dynamic [My] Pitch Moment 1,232 N·m (909 lbf·ft)
100 km Dynamic [Mz] Yaw Moment 1,232 N·m (909 lbf·ft)
100 km Dynamic Load Rating 71,500 N (16,074 lbf)
50 km Dynamic [Mx] Roll Moment 1,891 N·m (1,395 lbf·ft)
50 km Dynamic [My] Pitch Moment 1,515 N·m (1,117 lbf·ft)
50 km Dynamic [Mz] Yaw Moment 1,515 N·m (1,117 lbf·ft)
50 km Dynamic Load Rating 87,945 N (19,771 lbf)
Maximum Acceleration 50 m/s² (164 ft/s²)
Maximum Velocity 3 m/s (10 ft/s)
Static [Mx] Roll Moment 2,762 N·m (2,037 lbf·ft)
Static [My] Pitch Moment 2,214 N·m (1,633 lbf·ft)
Static [Mz] Yaw Moment 2,214 N·m (1,633 lbf·ft)
Static Load Rating 128,500 N (28,888 lbf)

Get Quote

*Please fill out the information below so we can best assist you: